Piston Motors
Associated Brands:
Eaton, Vickers, DynapowerMarkets Served:
Here is a complete line of Piston Motors offerings
Bent Axis Motors
Eaton bent axis motors are capable of both open and closed circuit operation, offering vehicle designers greater flexibility than ever before. These motors are well suited to a broad range of industrial, stationary, on-highway, and off highway mobile applications and circuit types.
Eaton DuraForce™ Piston Motors
HMV, HMR, HMA, HMF axial piston motors deliver high efficiency, precision control, and durability assuring years of highly productive, cost-effective, reliable service.
Mobile applications-Medium Duty Piston Motors
Introduced at MD-CC products in the 60s, Eaton medium duty closed circuit piston pumps and motors have been in constant production ever since. The pump/motor combination is generally referred to as a hydrostatic trans-mission, or HST.