Vane Pumps
Eaton Vickers fixed displacement vane pumps combine high efficiency with low noise characteristics making them an excellent choice for a broad range of mobile and industrial applications. Their modular designs allow for flexibility in displacement, mounting, and port options. A cartridge kit design feature allows for easy repair and interchangeability between pumps.
Eaton vane pumps are used around the world in molding, material handling, earthmoving, construction, manufacturing, and civil engineering equipment, as well as applications in the oil and gas, utility, truck and bus, machine tool, port machinery, and entertainment industries.
A wide variety of pressures and displacements are available in each of the six Vickers vane pump product lines.
Associated Brands: Eaton, Vickers
Here is a complete line of Vane Pumps offerings
Eaton vane pumps are used around the world in molding, material handling, earthmoving, construction, manufacturing, and civil engineering equipment, as well as applications in the oil and gas, utility, truck and bus, machine tool, port machinery, and entertainment industries.
A wide variety of pressures and displacements are available in each of the six Vickers vane pump product lines.
Associated Brands: Eaton, Vickers
Here is a complete line of Vane Pumps offerings
Vickers V10 & V20 Fixed Displacement Vane Pumps
Eaton Vickers fixed displacement vane pumps combine high efficiency with low noise characteristics making them an excellent choice for a broad range of mobile and industrial applications.
Vickers VMQ Series Fixed Displacement Vane Pumps
Eaton’s Vickers VMQ pumps use a pressure balanced, modular design to achieve the highest pressure capacity currently available in a vane pump along with low, class-leading noise levels. Available in a complete range of single, double, and triple pump configurations, as well as thru-drives, the VMQ uses a unique wafer plate design that allows for the increase in viscosity and pressure rise during cold start-up, a feature not available on competitive pumps.