Industrial Hose
Eaton industrial hose products are manufactured from a complete range of compounds and reinforcement methods. They are available in a wide array of colors and can be branded to your specifications.
Here is a complete line of Industrial Hose offerings
Air & Multiple Purpose
Eaton multi-purpose hoses are designed to match capability with the job you need to do. Eaton brand products offer a well-rounded choice of hose styles for services ranging from high pressure use in heavy construction to economical hose for light duty agricultural and industrial applications.
Chemical Service
Remove the Guesswork from Selecting, Buying and Using Critical Application Hose. When you're handling easily contaminated or hazardous material it is critical to select the proper hose. The high visibility branding and color coding removes the guess work for hose selection.
Material Handling
The tube and cover materials of the Eaton "Big Cats" are designed to assure maximum life and top value. They are sophisticated hoses for demanding jobs.