Turbine Governor Control
Eaton-designed turbine control systems, which include power units; accumulators; and pressure, directional, and proportional control valves, enable automated control and long-term reliability. Eaton cylinders provide linear servo actuator control to complete a total system solution.
Connectors
With a wide range of products based on a history of innovation, Eaton Connectors are guaranteed to make the right connection, each and every time.
+ Expand List
Custom Package Systems
Eaton’s network of approved system integrators can respond quickly to requirements for custom packaged systems in small to moderate quantities. For large-scale projects, Eaton’s global manufacturing network can produce virtually any quantity of custom systems required anywhere in the world they may be needed.
Cylinders
Eaton offers the world's broadest range of standard and custom-engineered industrial cylinders to meet the needs of the most demanding applications including offshore drilling, steel mills, and machine tools.
+ Expand List
Electronics & Software
Eaton's full line of electronic products and software covers the needs of both mobile and stationary customer applications.
+ Expand List
Filters
Eaton has more than a 75-year history of dedication to helping engineers develop, operate and maintain filtration products, as well as cleanliness practices designed to support reliable, high quality power and motion control systems.
+ Expand List
Fittings
Eaton fittings are manufactured to meet all SAE, DOT and other industry requirements using high quality materials. They are specifically tested to work at very high pressures when assembled together with Eaton hoses.
+ Expand List
Hose & Hose Fittings
For years Eaton has been an industry leader in developing new hydraulic hose solutions.
+ Expand List
Industrial Valves
Eaton industrial valves and systems are engineered to provide continuous reliable performance under the most rigorous and demanding operating conditions. Eaton industrial valves are at work all over the world delivering durable, reliable performance across the full spectrum of industrial applications.
+ Expand List
Piston Open Circuit - Industrial Pumps
Eaton offers a wide range of open circuit piston pumps with the flexibility needed to drive a broad range of fluid power systems in industrial markets.
+ Expand List
Piston Motors
Eaton offers a complete line of bent axis and in-line piston motors with displacements from 11cc to 4100 cc (0.067 in3 to 250.2 in3)/rev and speeds to 5500 rpm at pressures to 413 bar (6000 psi). Eaton piston motors meet application needs ranging from the most demanding industrial environment to the smallest mobile machinery.
+ Expand List