Piston Closed Circuit-Industrial
Eaton Hydrokraft axial piston pumps use a highly-reliable cradle-type swash plate design to optimize performance while providing extended service life. Their through-drive design facilitates multi-pump installations on a single shaft, either field installed or as a factory option. Eaton Hydrokraft pumps are intended for closed circuit applications with integrated valves and filters. Complete closed circuit systems are available as a package.
Typical applications include machine tools, molding machines, manufacturing equipment, power generation equipment, port machinery and systems used by the oil and gas, civil engineering, and entertainment industries.
Typical applications include machine tools, molding machines, manufacturing equipment, power generation equipment, port machinery and systems used by the oil and gas, civil engineering, and entertainment industries.
Eaton DuraForce(tm) HPV Pumps
Eaton DuraForce(tm) axial piston pumps are available with displacements from 55 to 280 cc (3.57 to 17.1 in3) at operating pressures up to 280 bar (4060 psi). They are designed to deliver high efficiency, precision control and durability assuring years of highly productive, cost-effective, reliable service.
Vickers Hydrokraft TVW Variable Closed Circuit Piston Pumps
TVW pumps are available with displacements from 130cc to 750cc (7.93 to 44.55 in3) at operating pressures up to 350 bar (5075 psi).