Airflex: Clutches & Brakes
The oil and gas market has come to depend on Airflex components for quality, performance, reliability, superior controllability and a lower total cost of ownership. Eaton provides a comprehensive selection simulation procedure which insures that our brake meets the customer's braking needs, with Oil and Gas Industry recognized service factors.
CB
Airflex CB element assemblies are used as both clutches and brakes in general power transmission service.
DBBS
Airflex DBBS disc style brakes are spring-applied and air or hydraulically released. The DBBS style is offered in applications requiring higher speed operation or where precise balance of the rotating components is required.
VC
Airflex VC products are designed and built for severe clutching and braking applications on heavy duty equipment.