Piston Motors
Associated Brands:
Eaton, Vickers, DynapowerMarkets Served:
Here is a complete line of Piston Motors offerings
Bent Axis Motors
Eaton bent axis motors are capable of both open and closed circuit operation, offering vehicle designers greater flexibility than ever before. These motors are well suited to a broad range of industrial, stationary, on-highway, and off highway mobile applications and circuit types.
Eaton DuraForce™ Piston Motors
HMV, HMR, HMA, HMF axial piston motors deliver high efficiency, precision control, and durability assuring years of highly productive, cost-effective, reliable service.
Eaton™ ME Series
These motors feature a double swash plate, opposed-piston, low-speed, high-torque design that operates smoothly at low speed within the maximum ratings and causes very little torque ripple
Industrial Applications-Hydrokraft Motors
Vickers Hydrokraft Axial piston motors are designed with the largest shaft bearings available for full thru-drive capability and long life in the most demanding industrial type applications, including the harsh environment found in the offshore and oilfield markets. Variable displacement versions are available with a wide range of controls including full over-center capability. Hydrokraft motors are able to operate on a wide range of fluids including water-glycol