Industrial Hose
Eaton industrial hose products are manufactured from a complete range of compounds and reinforcement methods. They are available in a wide array of colors and can be branded to your specifications.
Here is a complete line of Industrial Hose offerings
Air & Multiple Purpose
Eaton multi-purpose hoses are designed to match capability with the job you need to do. Eaton brand products offer a well-rounded choice of hose styles for services ranging from high pressure use in heavy construction to economical hose for light duty agricultural and industrial applications.
Material Handling
The tube and cover materials of the Eaton "Big Cats" are designed to assure maximum life and top value. They are sophisticated hoses for demanding jobs.
Petroleum Service
The tube and cover materials of the Eaton "Big Cats" are designed to assure maximum life and top value. They are sophisticated hoses for demanding jobs.
Specialty Service
Remove the Guesswork from Selecting, Buying and Using Critical Application Hose. When you're handling easily contaminated or hazardous material, it is critical to select the proper hose
Suction & Discharge
Eaton makes a wide variety of hose styles for water suction and discharge applications. Each product is manufactured utilizing the components and construction which makes it best suited for the job to be performed.