Hose & Hose Fittings
Here is a complete line of Hose & Hose Fittings offerings
Accessories
Eaton offers a world-class range of clamps, protective sleeves, hose cleaning services that are compatible with hose and metal products of all sizes.
High Pressure
Eaton offers a wide variety of Spiral hose constructions for all types of applications. These 4 and 6-wire hoses are well suited for a vast array of both industrial-stationary and on-off highway mobile applications.
Low & Medium Pressure
Choose from a full range of low pressure hose with push-on connections, including hi-temperature AQP, abrasion resistant covers for demanding service life and color covered hose for installation identification.
SubSea
For more than 40 years, Synflex has provided innovative products for Subsea applications. Our engineers are experts in understanding material properties and solving technical problems.
Thermoplastic Hose
The versatility of thermoplastic and the experience of Synflex® combine to offer the best hoses for hydraulic, truck, sub-sea and specialty applications.
Tube Assemblies
Eaton specializes in thermoplastic tubing products that are manufactured out of multi-colored polyvinyl chloride (PVC), polyurethane (PU), PVDF, nylon, linear low density polyethylene (LLDPE), high density polyethylene (HDPE), and ethyl vinyl acetate (EVA). Applications for these products includes drain, air, water, chemical, powder, fuel, and oil transfer lines.