Airflex: Clutches and Brakes
Clutches and Brakes
Long standing history of Airflex clutches on Navy vessels (LST, LSD, LPD, LMSR, T-AO, T-ARS, T-AKR) in main propulsion drives, deck winch brakes, PTO clutches. Here are the Airflex products and solutions Eaton can offer to the Combatant Vessels.
- Airflex Role with Marine Industry
- Information on Airflex Clutches and Brakes
- Complete list of Airflex Marine Products
Product Applications on T-AO class:
- Airflex Clutches Connect Each of Two 16,500hp Diesel Engines to Reduction Gears and Controllable Pitch Propellers to Drive the Ship
- Airflex Clutches Connect PTO Gearing to Large Generators.Provide Unique Feature Allowing Generator to be Used as Propulsion Motor in Event of Engine Failure
- Airflex Brakes Used in Conjunction with Deck Winches
- Eaton Airflex Provides Propeller Shaft Brakes for Emergency Braking on Propeller Shafts (crash astern)
Services
- Service as an Added Benefit – General (non-military) Initiative was Based on Improving Top Line Sales for New Product Application
- Written into Routine Overhaul Specification as a Result
- Provide Technical Supervision and Guidance (OEM Representation
- Labor and machining services provided by Shipyards
- Information on Application Engineering and Technical Services