Intercity Coach
These heavy-duty buses are designed with large under floor storage compartments and intented to be used for long distance transportation or can be optioned for troop movement.
Log into GSA AutoChoice now to purchase these Eaton products.
Fuller® UltraShift® Highway Value (HV) Transmission
UltraShift HV is the fully automated solution that really improves your bottom line. It provides the best overall value of any automated transmission on the market today. UltraShift HV transmissions can help your fleet with greater driver satisfaction and productivity, safer and more efficient operations, and reduced overall business costs.
Benefits:
- Fuel Savings
- Reduced Maintenance Costs
- Safety and Convenience Featuresv
- Easy to Operate
- Park Pawl Models Available
View more on the UltraShift HV.
View the Fuller® UltraShift® HV Transmission Brochure.
High and Low Pressure Hose Assemblies
A wide variety of fluids qualified, including high temperature fluids with hoses with 1/2 bend radius and constant pressure hoses that provide significant vehicle advantages.
Applications include:
- Engine and Engine Fuel Oil including Biodiesel
- Transmission Fluid and Cooler
- Power Steering Pressure and Return
- Air Brake and Engine Air System
- Air Conditioning
- Custom Tubes and Thermoformed Assemblies
- Custom Kitting
- Auxiliary Hydraulics
Eaton hose assemblies are the solution to all hydraulics, fuel and fluid conveyance needs to maximize value, innovation and design including new chemical technology to offer the best value for the application. Eaton offers hose covers that are resistant to environmental wash-down chemicals and provide greater resistance to high ambient temperature. Eaton AQP hoses are qualified to +150°C. Eaton hoses for power assist steering can include sound attenuation or noise dampening cables to improve operator performance. In addition, Eaton offers a wide variety of hose assembly equipment and excellent training programs to support unique application and technology training needs.
Benefits:
- Hose Assembly Design Support
- On-Site Government Inspection
- Tested and significantly exceeds SAE standards, testing to ISO specifications for numerous hose styles
- Assemblies utilize SAE or MIL Spec Fitting
- Fitting Design Features include STC & STC E-Z Torque (quick connects) as well as standard SAE, JIC and ISO connections