Cargo Van (Class 7)
Standard Dry Van Chassis: 4x2 configuration ranging from 26,000 lb. to 33,000 lb. Gross Vehicle Weight Rating (GVWR).
Electric Hybrid Transmission
High Efficiency Electric Hybrid Transmission provides significant vehicular advantages.
Fuller® UltraShift® Highway Value (HV) Transmission
UltraShift HV is the fully automated solution that really improves your bottom line.
Fuller® UltraShift® Linehaul Standard (LST)
Fully Automated Heavy-Duty Transmissions (no clutch pedal) for On-Highway Applications
High and Low Pressure Hose Assemblies
A wide variety of fluids qualified, including high temperature fluids with hoses with 1/2 bend radius and constant pressure hoses that provide significant vehicle advantages.
NoSPIN Differential
NoSPIN maximizes traction by delivering 100% of the torque and power to both drive wheels.