Tractors (Class 8)
Standard Class 8 Tractor: 4x2 and 6x4 configurations ranging from 66,000 lb. to 120,000 lb. Gross Vehicle Weight Rating (GVWR).
High and Low Pressure Hose Assemblies
A wide variety of fluids qualified, including high temperature fluids with hoses with 1/2 bend radius
NoSPIN Differential
NoSPIN maximizes traction by delivering 100% of the torque and power to both drive wheels.
UltraShift® PLUS LAS Transmission
UltraShift® PLUS LAS Transmissions employ grade sensing, weight computation and driver throttle commands to make intelligent shift decisions for optimum performance