Piston Closed Circuit - Industrial Pumps

Eaton Hydrokraft axial piston pumps use a highly-reliable cradle-type swash plate design to optimize performance while providing extended service life. Their through-drive design facilitates multi-pump installations on a single shaft, either field installed or as a factory option. Eaton Hydrokraft pumps are intended for closed circuit applications with integrated valves and filters. Complete closed circuit systems are available as a package.

Typical applications include machine tools, molding machines, manufacturing equipment, power generation equipment, port machinery and systems used by the oil and gas, civil engineering, and entertainment industries.

Here is a complete line of Piston Closed Circuit-Industrial offerings