Piston Open Circuit - Industrial Pumps
Associated Brands: Vickers, Hydrokraft
Here is a complete line of Piston Open Circuit-Industrial offerings
Eaton DuraForce™ HPR pumps
Eaton DuraForce™ axial piston pumps are available with displacements from 55 to 280 cc (3.57 to 17.1 in3) at operating pressures up to 280 bar (4060 psi). They are designed to deliver high efficiency, precision control and durability assuring years of highly productive, cost-effective, reliable service.
Vickers Hydrokraft PVW & PFW Fixed and Variable Open Circuit Piston Pumps
PVW pumps are available with displacements from 130cc to 750cc (7.93 to 44.55 in3) at operating pressures up to 350 bar (5075 psi).
Vickers Hydrokraft PVX & PFX Fixed and Variable Open Circuit Piston Pumps
PVX pumps are available with displacements from 66 to 250cc (4.03 to 15.26 in3) at operating pressures up to 350 bar (5075 psi).
Vickers M series Variable Displacement Open Circuit Piston Pumps
PVM series pumps have the widest displacement range, 18 to 141 cc (1.1 to 8.6 in3), at operating pressures up to 280 bar (4061 psi). The design incorporates advanced features that reduce noise levels by more than 50%.
Vickers Q series Variable Displacement Open Circuit Piston Pumps
The quiet, versatile PVQ series offers displacements from 10 to 45cc (0.6 to 2.75 in3) at operating pressures up to 210 bar (3045 psi).