Vane Motors_image

Vane Motors

Vane motors are used in industrial and mobile applications. The proven reliability and the available cartridge kit designs make for uptime and easy serviceability. Additionally, a low break out force smoothes out the start-up speed allowing for vane motors to be more forgiving to system pressure spikes.

Vane motors offer an economical, efficient and economical means of applying variable speed, rotary hydraulic power and offer variable horsepower (constant torque) characteristics. They can be stalled under load without damage when protected by a relief valve. A wide variety of displacements and torques are available in each of the 3 product families:

  • M2U Vane Motors
  • M2-210 Vane Motors
  • M Motors

Associated Brands:

Eaton, Vickers

Markets Served:

Molding
Material Handling