Airflex: Clutches & Brakes
Airflex Clutch/Brake products use air actuated disc clutches and spring- applied disc brakes in a compact package. They are designed for high cyclic service and are readily adapted to new or existing flywheel drives.
Many industries including oil and gas, marine, mining, and industrial manufacturing have come to depend on Airflex components for quality, performance, reliability, superior controllability and a lower total cost of ownership. Eaton provides comprehensive selection simulation procedures to insure that our brakes meets the customer's needs in the most demanding applications with industry leading service factors.
Airflex’s products are backed by superior technical support from experienced field sales and application engineering teams. Our professionals work closely with the customer to ensure proper selection of braking systems and customized features.
Many industries including oil and gas, marine, mining, and industrial manufacturing have come to depend on Airflex components for quality, performance, reliability, superior controllability and a lower total cost of ownership. Eaton provides comprehensive selection simulation procedures to insure that our brakes meets the customer's needs in the most demanding applications with industry leading service factors.
Airflex’s products are backed by superior technical support from experienced field sales and application engineering teams. Our professionals work closely with the customer to ensure proper selection of braking systems and customized features.
AMCB
The Airflex® AMCB AccuStop™ clutch/brake combination consists of an air-actuated disc clutch and a spring-applied disc brake.
CBC
The Airflex CBC unit combines an air actuated disc clutch and spring- applied disc brake into a compact package, which can be readily adapted to new or existing flywheel drives.
CB
Airflex CB element assemblies are used as both clutches and brakes in general power transmission service.
VC
Airflex VC products are designed and built for severe clutching and braking applications on heavy duty equipment.