Metal Forming
Reliable Eaton power units using Vickers and Hydrokraft pumps; manifolds with Vickers valves; and plumbing with Aeroquip and Weatherhead hoses, fittings, and connectors are found on presses, brakes, and other metalforming equipment around the world. Eaton electrohydraulic technology enhances safety and productivity by enabling the integration of electronic sensors with highly responsive valves into sophisticated monitoring and control systems.
Accumulators
Eaton offers bladder, piston and diaphragm-type accumulators in a wide range of sizes, bladder materials, port configurations and pressure ratings to provide optimum design flexibility.
+ Expand List
Airflex: Clutches & Brakes
Airflex products are backed by superior technical support from experienced field sales and application engineering teams.
+ Expand List
Biodiesel Hose
Eaton offers a full range of products approved for biodiesel use in tank to tank transfer, or in high temperature engine applications.
+ Expand List
Cylinders
Eaton offers the world's broadest range of standard and custom-engineered industrial cylinders to meet the needs of the most demanding applications including offshore drilling, steel mills, and machine tools.
+ Expand List
Electronics & Software
Eaton's full line of electronic products and software covers the needs of both mobile and stationary customer applications.
+ Expand List
Filters
Eaton has more than a 75-year history of dedication to helping engineers develop, operate and maintain filtration products, as well as cleanliness practices designed to support reliable, high quality power and motion control systems.
+ Expand List
Fittings
Eaton fittings are manufactured to meet all SAE, DOT and other industry requirements using high quality materials. They are specifically tested to work at very high pressures when assembled together with Eaton hoses.
+ Expand List
Hose & Hose Fittings
For years Eaton has been an industry leader in developing new hydraulic hose solutions.
+ Expand List
Piston Motors
Eaton offers a complete line of bent axis and in-line piston motors with displacements from 11cc to 4100 cc (0.067 in3 to 250.2 in3)/rev and speeds to 5500 rpm at pressures to 413 bar (6000 psi). Eaton piston motors meet application needs ranging from the most demanding industrial environment to the smallest mobile machinery.
+ Expand List
Piston Open Circuit - Industrial Pumps
Eaton offers a wide range of open circuit piston pumps with the flexibility needed to drive a broad range of fluid power systems in industrial markets.
+ Expand List
Piston Open Circuit - Mobile Pumps
Eaton offers three lines of pumps to deliver the inherent power density, flexibility, and energy efficiency of this design to the greatest possible range of mobile, off-highway and marine applications.
+ Expand List
Piston Closed Circuit - Industrial Pumps
Eaton Hydrokraft axial piston pumps use a cradle-type swash plate design that provides reliable operation and long life in high-pressure, closed-circuit industrial applications.
+ Expand List
Remanufactured
For more than 80 years, engineers have chosen Eaton and Vickers brand products for their quality, reliability and high performance features.
+ Expand List
Screw-In cartridge valves
Eaton’s Vickers brand offers one of the industry’s most comprehensive lines of screw in cartridge valves for use in building custom manifolds and other high-performance hydraulic systems. These products are supported by more than 70 years of Vickers’ hydraulic experience, and Eaton’s global manufacturing and application engineering network.
+ Expand List
Standard Package Systems
Eaton’s standard package systems are the industry’s fastest way to obtain power units. A full range of standard power units can be flexibly configured quickly by customers using Eaton’s Packaged Systems Configurator 2.0 (PSC) which is available on request.
+ Expand List
Vane Pumps
Eaton Vickers fixed displacement vane pumps combine high efficiency with low noise characteristics making them an excellent choice for a broad range of mobile and industrial applications.
+ Expand List