Cylinders
Eaton offers the world’s broadest range of standard and custom-engineered industrial cylinders to meet the needs of the most demanding applications including offshore drilling, steel mills, and machine tools. Sold under the Vickers™ and Hydrowa® brands, Eaton’s cylinder products include standard industrial tie rod, threaded, welded, mill duty, and custom pneumatic, hydraulic, and electro-hydraulic cylinders with bores ranging from 20 mm (0.75 in.) to 1500 mm (60 in.) bore and stokes up to 22m (900in.).
All Eaton cylinders deliver unmatched quality backed by Eaton’s extensive cylinder engineering and manufacturing expertise.
Here is a complete line of Cylinder offerings
All Eaton cylinders deliver unmatched quality backed by Eaton’s extensive cylinder engineering and manufacturing expertise.
Here is a complete line of Cylinder offerings
G Series - Large Tie Rod
Eaton offers the most comprehensive range of standard Large Bore Tie Rod Cylinders on the market.
M Series - Mill Duty
Eaton M-Series Mill Duty Cylinders are designed to meet the tough demands of primary metals customers.
N Series - NFPA Tie Rod
Eaton’s N series cylinders cover a broad range of applications such as manufacturing and packaging and material handling equipment.