Vane Pumps
Eaton vane pumps are used around the world in molding, material handling, earthmoving, construction, manufacturing, and civil engineering equipment, as well as applications in the oil and gas, utility, truck and bus, machine tool, port machinery, and entertainment industries.
A wide variety of pressures and displacements are available in each of the six Vickers vane pump product lines.
Associated Brands: Eaton, Vickers
Here is a complete line of Vane Pumps offerings
Vickers VMQ Series Fixed Displacement Vane Pumps
Eaton’s Vickers VMQ pumps use a pressure balanced, modular design to achieve the highest pressure capacity currently available in a vane pump along with low, class-leading noise levels. Available in a complete range of single, double, and triple pump configurations, as well as thru-drives, the VMQ uses a unique wafer plate design that allows for the increase in viscosity and pressure rise during cold start-up, a feature not available on competitive pumps.
Vickers V Series Fixed Displacement Vane Pumps
Eaton’s super-quiet, 12-vane Vickers V Series pumps are optimized for medium pressure indoor industrial applications where they deliver outstanding volumetric efficiency using the industry’s first intra-vane cartridge design. Their well-earned reputation for reliability and versatility has made Vickers V Series pumps a first-choice for industrial machinery applications worldwide.