Piston Motors

Eaton offers a complete line of bent axis and in-line piston motors with displacements from 11cc to 4100 cc (0.067 in3 to 250.2 in3), and speeds to 5500 rpm at pressures to 413 bar (6000 psi). Eaton piston motors meet application needs ranging from the most demanding industrial environment to the smallest mobile machinery.

Associated Brands:

Eaton, Vickers, Dynapower

Markets Served:

Here is a complete line of Piston Motors offerings