Hose & Hose Fittings
Here is a complete line of Hose & Hose Fittings offerings
A/C & Refrigeration
Eaton Air Conditioning and Refrigerations hoses are manufactured to meet the latest requirements of SAE J2064. Eaton manufacturers both the hose and the complimenting connectors in order to provide our customers with an Engineered System to eliminate refrigerant leakage.
High Pressure
Eaton offers a wide variety of Spiral hose constructions for all types of applications. These 4 and 6-wire hoses are well suited for a vast array of both industrial-stationary and on-off highway mobile applications.
Low & Medium Pressure
Choose from a full range of low pressure hose with push-on connections, including hi-temperature AQP, abrasion resistant covers for demanding service life and color covered hose for installation identification.
PTFE
Teflon® hose for very high temperature applications as well as low temperature where a broad range of chemical resistance, low coefficient of friction, flexible, and non-aging is required.
Specialty & Truck
Eaton offers a variety of hose products to meet the fluid conveyance needs and rugged environment of Medium and Heavy Duty trucks and busses.
Thermoplastic Hose
The versatility of thermoplastic and the experience of Synflex® combine to offer the best hoses for hydraulic, truck, sub-sea and specialty applications.