Piston Open Circuit - Industrial Pumps
Eaton open circuit piston pumps provide the performance and flexibility required to drive a broad range of medium-duty industrial fluid power systems. These pumps are widely used on machine tools, molding machines, manufacturing equipment, power generation equipment, port machinery, and in the oil and gas, civil engineering, and entertainment industries.
Associated Brands: Vickers, Hydrokraft
Here is a complete line of Piston Open Circuit-Industrial offerings
Associated Brands: Vickers, Hydrokraft
Here is a complete line of Piston Open Circuit-Industrial offerings
Vickers M series Variable Displacement Open Circuit Piston Pumps
PVM series pumps have the widest displacement range, 18 to 141 cc (1.1 to 8.6 in3), at operating pressures up to 280 bar (4061 psi). The design incorporates advanced features that reduce noise levels by more than 50%.
Vickers Q series Variable Displacement Open Circuit Piston Pumps
The quiet, versatile PVQ series offers displacements from 10 to 45cc (0.6 to 2.75 in3) at operating pressures up to 210 bar (3045 psi).