Vane Motors
Vane motors are used in industrial and mobile applications. The proven reliability and the available cartridge kit designs make for uptime and easy serviceability. Additionally, a low break out force smoothes out the start-up speed allowing for vane motors to be more forgiving to system pressure spikes.
Vane motors offer an economical, efficient and economical means of applying variable speed, rotary hydraulic power and offer variable horsepower (constant torque) characteristics. They can be stalled under load without damage when protected by a relief valve. A wide variety of displacements and torques are available in each of the 3 product families:
- M2U Vane Motors
- M2-210 Vane Motors
- M Motors
Associated Brands:
Eaton, VickersMarkets Served:
MoldingMaterial Handling
M Vane Motors
These high speed, high pressure motors offer a choice of 12 torque ratings from 4,7 to 33,9 Nm/6,9 bar (42 to 300 lb. in./100 psi); speeds from 400 to 3600 r/min continuous and 4000 r/min intermittent; pressures to 155 bar (2250 psi) continuous and 172 bar (2500 psi) intermittent; reversible shaft rotation; flange or foot mounting. 25M - 50M motors are suited to series applications.