Vane Pumps
Eaton vane pumps are used around the world in molding, material handling, earthmoving, construction, manufacturing, and civil engineering equipment, as well as applications in the oil and gas, utility, truck and bus, machine tool, port machinery, and entertainment industries.
A wide variety of pressures and displacements are available in each of the six Vickers vane pump product lines.
Associated Brands: Eaton, Vickers
Here is a complete line of Vane Pumps offerings
Vickers V Series Fixed Displacement Vane Pumps
Eaton’s super-quiet, 12-vane Vickers V Series pumps are optimized for medium pressure indoor industrial applications where they deliver outstanding volumetric efficiency using the industry’s first intra-vane cartridge design. Their well-earned reputation for reliability and versatility has made Vickers V Series pumps a first-choice for industrial machinery applications worldwide.
Vickers VQ(H) Series Fixed Displacement Vane Pumps
Eaton’s Vickers VQ series pumps use a 10-vane system that is well tuned for higher pressure and higher speed requirements of medium pressure mobile applications. These pumps use the industry-first intra-vane cartridge design pioneered on Vickers V Series pumps to deliver an exceptionally long operating life along with outstanding volumetric efficiency and excellent serviceability.