Airflex: Clutches & Brakes
Airflex Clutch/Brake products use air actuated disc clutches and spring- applied disc brakes in a compact package. They are designed for high cyclic service and are readily adapted to new or existing flywheel drives.
Many industries including oil and gas, marine, mining, and industrial manufacturing have come to depend on Airflex components for quality, performance, reliability, superior controllability and a lower total cost of ownership. Eaton provides comprehensive selection simulation procedures to insure that our brakes meets the customer's needs in the most demanding applications with industry leading service factors.
Airflex’s products are backed by superior technical support from experienced field sales and application engineering teams. Our professionals work closely with the customer to ensure proper selection of braking systems and customized features.
Many industries including oil and gas, marine, mining, and industrial manufacturing have come to depend on Airflex components for quality, performance, reliability, superior controllability and a lower total cost of ownership. Eaton provides comprehensive selection simulation procedures to insure that our brakes meets the customer's needs in the most demanding applications with industry leading service factors.
Airflex’s products are backed by superior technical support from experienced field sales and application engineering teams. Our professionals work closely with the customer to ensure proper selection of braking systems and customized features.
Combination Clutch/Brake Packages
Airflex Combination Clutch/Brake Packages feature drum type CB or VC air applied clutches fastened to standard bearing-mounted flywheels.
CTE
Airflex CTE drum style brakes are spring-applied, air released and develop greater torque than the Type CS.
EB
Airflex EB element assemblies are used in both clutch and brake service with light starting loads. The EB is similar in design to the CB except that it is an expanding type unit.
VC
Airflex VC products are designed and built for severe clutching and braking applications on heavy duty equipment.