Industrial Hose
From low-pressure air and water to hazardous chemical transfer, Eaton's Boston products offer a variety of industrial hoses and parts to meet the exact needs of any application.
Eaton industrial hose products are manufactured from a complete range of compounds and reinforcement methods. They are available in a wide array of colors and can be branded to your specifications.
Here is a complete line of Industrial Hose offerings
Eaton industrial hose products are manufactured from a complete range of compounds and reinforcement methods. They are available in a wide array of colors and can be branded to your specifications.
Here is a complete line of Industrial Hose offerings
Air & Multiple Purpose
Eaton multi-purpose hoses are designed to match capability with the job you need to do. Eaton brand products offer a well-rounded choice of hose styles for services ranging from high pressure use in heavy construction to economical hose for light duty agricultural and industrial applications.
Suction & Discharge
Eaton makes a wide variety of hose styles for water suction and discharge applications. Each product is manufactured utilizing the components and construction which makes it best suited for the job to be performed.