Piston Open Circuit - Industrial Pumps
Associated Brands: Vickers, Hydrokraft
Here is a complete line of Piston Open Circuit-Industrial offerings
Eaton DuraForce™ HPR pumps
Eaton DuraForce™ axial piston pumps are available with displacements from 55 to 280 cc (3.57 to 17.1 in3) at operating pressures up to 280 bar (4060 psi). They are designed to deliver high efficiency, precision control and durability assuring years of highly productive, cost-effective, reliable service.
Vickers H series Variable Displacement Open Circuit Piston Pumps
PVH series pumps are available with displacements from 57 to 141cc (3.48 to 8.67 in3) at operating pressures up to 250 bar (3625 psi). These pumps have the widest range of control options, including torque limiting.
Vickers Hydrokraft PVX & PFX Fixed and Variable Open Circuit Piston Pumps
PVX pumps are available with displacements from 66 to 250cc (4.03 to 15.26 in3) at operating pressures up to 350 bar (5075 psi).
Vickers Hydrokraft PVW & PFW Fixed and Variable Open Circuit Piston Pumps
PVW pumps are available with displacements from 130cc to 750cc (7.93 to 44.55 in3) at operating pressures up to 350 bar (5075 psi).