Hose & Hose Fittings
Here is a complete line of Hose & Hose Fittings offerings
Accessories
Eaton offers a world-class range of clamps, protective sleeves, hose cleaning services that are compatible with hose and metal products of all sizes.
A/C & Refrigeration
Eaton Air Conditioning and Refrigerations hoses are manufactured to meet the latest requirements of SAE J2064. Eaton manufacturers both the hose and the complimenting connectors in order to provide our customers with an Engineered System to eliminate refrigerant leakage.
EZ Clip System
Eaton's patented E-Z Clip Connector System is qualified with a wide variety of refrigerants. Used with GH134 hose, E-Z Clip connections offer industry leading value in assemblies for the most demanding air conditioning and refrigeration system applications, where more than 4-million are in use.
High Pressure
Eaton offers a wide variety of Spiral hose constructions for all types of applications. These 4 and 6-wire hoses are well suited for a vast array of both industrial-stationary and on-off highway mobile applications.
Low & Medium Pressure
Choose from a full range of low pressure hose with push-on connections, including hi-temperature AQP, abrasion resistant covers for demanding service life and color covered hose for installation identification.
PTFE
Teflon® hose for very high temperature applications as well as low temperature where a broad range of chemical resistance, low coefficient of friction, flexible, and non-aging is required.
Specialty & Truck
Eaton offers a variety of hose products to meet the fluid conveyance needs and rugged environment of Medium and Heavy Duty trucks and busses.
Truck Air Brake Tubing
From the beginning Synflex has set the standard for innovation in the transportation industry. We introduced the first nylon air brake tubing to the market, replacing metal and rubber brake lines.
Tube Assemblies
Eaton specializes in thermoplastic tubing products that are manufactured out of multi-colored polyvinyl chloride (PVC), polyurethane (PU), PVDF, nylon, linear low density polyethylene (LLDPE), high density polyethylene (HDPE), and ethyl vinyl acetate (EVA). Applications for these products includes drain, air, water, chemical, powder, fuel, and oil transfer lines.