Fittings
Here is a complete line of Fittings offerings
Crimp
Eaton offers a complete line of Crimp fittings to meet the needs of virtually any application. Eaton spiral fittings are designed specifically for use in applications using extremely high operating pressures. When coupled with our spiral hose these fittings provided superior strength and performance in a one-piece design.
EZ Clip System
Eaton's patented E-Z Clip Connector System is qualified with a wide variety of refrigerants. Used with GH134 hose, E-Z Clip connections offer industry leading value in assemblies for the most demanding air conditioning and refrigeration system applications, where more than 4-million are in use.
Reusable
Eaton has a complete line of Reusable fittings for many applications and hose styles including socketless, braided, spiral and PTFE.