Electronics & Software
Eaton’s full line of electronic products and software covers the needs of both mobile and stationary customer applications. The Eaton F(x)® software and electronics portfolio gives customers complete control to program electronics to meet specific application requirements. In addition, pre-programmed, tunable electronics also are available for specific industrial valves, open and closed circuit piston products, and systems. The software can be found in construction, ag and forestry platforms.
Here is a complete line of Electronics & Software offerings
Here is a complete line of Electronics & Software offerings
Closed Circuit Piston Controls
Eaton's broad range of closed circuit hydraulic pump and motor control options include the pre-programmed Maestro electronic control unit and Two Channel Amplifier.
Electronic Remote Control
Eaton’s Ultronics joystick is a ground-breaking design developed and engineered to put the operator in complete control. It combines robust construction with high performance while eliminating the wear issues associated with traditional joysticks.