Transit Mixers
A reputation for highly reliable products has enabled Eaton to gain the lead position in providing hydraulic components for transit mixers—vehicles on which downtime can mean disaster. A unique electronic control option enables truck drums to rotate independent of the engine. Whether the truck is traveling down a highway or idling at a traffic light, the drum maintains a consistent rotation speed that is preset.
Also onboard transit mixers are Aeroquip®, Eaton®, and Weatherhead® fluid conveyance products; Eaton heavy-duty closed-circuit piston pumps and motors; Vickers® screw-in cartridge valves, industrial valves, and filtration products; and electrohydraulic valve system technology.
Eaton offers the industry’s broadest options for the demanding auxiliary hydraulics applications on transit mixers. Our Aeroquip Triple Crown and Weatherhead Diamond Advantage hose products offer 24% higher pressure ratings than most competitors’ hose and higher temperature ratings that result in increased reliability and more uptime.
Eaton’s new LifeSense™ hydraulic hose technology is the first and only true, condition-based, hydraulic hose monitoring system. It detects events occurring within the hose that lead to failure and signals when the hose needs to be replaced. Eaton LifeSense hose saves time and money by helping to prevent downtime, environmental cleanups, equipment/collateral damage, and injury. The hose improves reliability and productivity of hydraulic systems by utilizing virtually the full service life of each monitored hose.
Also onboard transit mixers are Aeroquip®, Eaton®, and Weatherhead® fluid conveyance products; Eaton heavy-duty closed-circuit piston pumps and motors; Vickers® screw-in cartridge valves, industrial valves, and filtration products; and electrohydraulic valve system technology.
Eaton offers the industry’s broadest options for the demanding auxiliary hydraulics applications on transit mixers. Our Aeroquip Triple Crown and Weatherhead Diamond Advantage hose products offer 24% higher pressure ratings than most competitors’ hose and higher temperature ratings that result in increased reliability and more uptime.
Eaton’s new LifeSense™ hydraulic hose technology is the first and only true, condition-based, hydraulic hose monitoring system. It detects events occurring within the hose that lead to failure and signals when the hose needs to be replaced. Eaton LifeSense hose saves time and money by helping to prevent downtime, environmental cleanups, equipment/collateral damage, and injury. The hose improves reliability and productivity of hydraulic systems by utilizing virtually the full service life of each monitored hose.
Accumulators
Eaton offers bladder, piston and diaphragm-type accumulators in a wide range of sizes, bladder materials, port configurations and pressure ratings to provide optimum design flexibility.
+ Expand List
Biodiesel Hose
Eaton offers a full range of products approved for biodiesel use in tank to tank transfer, or in high temperature engine applications.
+ Expand List
Electronics & Software
Eaton's full line of electronic products and software covers the needs of both mobile and stationary customer applications.
+ Expand List
Fittings
Eaton fittings are manufactured to meet all SAE, DOT and other industry requirements using high quality materials. They are specifically tested to work at very high pressures when assembled together with Eaton hoses.
+ Expand List
Hose & Hose Fittings
For years Eaton has been an industry leader in developing new hydraulic hose solutions.
+ Expand List
Mobile Valves
Eaton mobile valves are engineered to meet the special needs of mobile equipment used in agriculture, construction, material handling, forestry, utilities, lawn and garden equipment and the full range of other mobile applications. Eaton mobile valves offer capabilities and configurations to meet the mobile industry’s most demanding requirements.
+ Expand List
Piston Closed Circuit - Mobile Pumps
Eaton mobile closed circuit piston pumps are designed for use in vehicles using mid-range pump/motor hydraulic systems operating at pressures up to 380 bar (5500 psi) powered by engines of less than 63.4 kW (86 hp).
+ Expand List
Piston Motors
Eaton offers a complete line of bent axis and in-line piston motors with displacements from 11cc to 4100 cc (0.067 in3 to 250.2 in3)/rev and speeds to 5500 rpm at pressures to 413 bar (6000 psi). Eaton piston motors meet application needs ranging from the most demanding industrial environment to the smallest mobile machinery.
+ Expand List
Screw-In Cartridge Valves
Eaton’s Vickers brand offers one of the industry’s most comprehensive lines of screw in cartridge valves for use in building custom manifolds and other high-performance hydraulic systems. These products are supported by more than 70 years of Vickers’ hydraulic experience, and Eaton’s global manufacturing and application engineering network.
+ Expand List