Community Infrastructure

 Eaton provides systems and solutions from across our offerings for customers in community infrastructure and civil engineering, including:

  • Arenas and Stadiums
  • Bridges
  • Civil Engineering
  • Colleges and Universities
  • Courthouses
  • Dams
  • Fire & Rescue forces
  • Hospice and Elder Care facilities
  • Hospitals
  • Housing Complexes
  • K-12
  • Municipal
  • Offices
  • Public Housing
  • Residential
  • Retail Complexes
  • Theaters
  • Waste Water Treatment

Related Products and Services

Cylinders Cylinders
Eaton provides large custom engineered cylinders for both miter and sliding gate operation and for opening & closing both conduit and culvert valves with features such as absolute and non-absolute positioning sensors, locking devices and specialized rod coatings. Eaton also can provide additional value through the additional supply of cardan rings which allows the cylinder to rotate/slide gates into position.  For lock system upgrade projects, Eaton also provides cylinder repair services that restores existing cylinders back into original specification condition complete with warranty regardless of original cylinder manufacturer.
+Expand Product Set
 
Electronics & Software for Hydraulic Control Electronics & Software for Hydraulic Control
Eaton offers a full line of electronic products and software to meet customer needs within the hydraulic control system in a river or canal lock system. The F(x) software and electronics portfolio gives customers complete control to program the electronics for their specific application.
+Expand Product Set
 
Filtration Filtration for Hydraulic Fluids
Eaton offers a full range of Vickers hydraulic filters for industrial and mobile applications.
+Expand Product Set
 
Hose and Hose Fittings Hose and Hose Fittings
Eaton is the industry leader in the development of hydraulic hose solutions for the canal and river locks industry with a comprehensive line of reliable and high efficiency systems with sizes that range from 1/4" to 2" diameters that can perform in any application within a canal or river lock system. 
+Expand Product Set
 
Power Units Power Units
Eaton offers custom designed hydraulic power units including reservior capacities and steel types, control options and configurations to comply with engineering specifications for miter gate operation, conduit and culvert valve operation. The reliability of our custom HPU systems are found in locks throughout the world such as the Panama Canal, Ohio Canal and Mississippi River lock systems. 
+Expand Product Set
 
Pumps Pumps
Reliability is critical in the canal and river locks industry.  Hydraulic pumps from Eaton deliver the durability and reliability you need for your critical operations.  Our industry leading pump lines offer the widest displacement range in the industry and incorporate design features that make our line of pumps one of the most quiet.
+Expand Product Set
  
Services Services and Training
Whether we're testing your hydraulic fluid for impurities in our state-of-the-art facilities, or repairing your cylinders with our world-class service solutions, Eaton Hydraulic services delivers greater performance, reliability, and increased lifetime of your equipment, even in the world’s most rigorous applications.
+Expand Product Set
  
Systems Solutions Systems Solutions
From a single component to a complete system, Eaton is ready to get the job done right the first time, every time.  Our ACE Team has application specific teams worldwide that provide system design, simulation, design coordination, project management and job site assistance through to project completion.
+Expand Product Set
 
Tube Fittings and Connectors Tube Fittings and Connectors
Eaton is the industry technology and environmental leader in hose & tube connectors with groundbreaking products such as our "leak free" Walterscheid line of tube connectors which is the canal and river lock systems industry standard for interconnecting runs of tubing and our Snap to Connect (STC) hose connectors which improves installation performance and project milestone achievement without compromising connection reliability.
+Expand Product Set
 
Valves Valves
Eaton offers one of the most extensive line of hydraulic valves in the world with a complete range of valve types such as directional and pressure control valves, slip in and screw cartridge valves, proportional valves, flange mounted, flow controls and check valves with pressure ratings up to 5000 PSI and flows to 290 GPM.
+Expand Product Set