TWIN VORTICES SERIES
TWIN VORTICES SERIES™ (TVS™)

The Eaton Twin Vortices Series™ or Eaton TVS™ is a patented supercharger design that features twin four-lobe rotors, twisted 160 degrees. By comparison, the original Eaton supercharger features three lobes twisted 60 degrees. The fourth lobe and added twist, when combined with redesigned air inlet and outlet ports, creates a smoother, more efficient flow of air into the engine. In addition to improved overall efficiency, the twin vortices Eaton Twin Vortices Series supercharger have improved noise and vibration characteristics as well.

 

As a result of these design changes engine manufacturers can use a smaller Eaton Twin Vortices Series supercharger to create the desired amount of boost. This provides under hood packaging advantages as well as weight savings.

What Customers Are Saying
Eaton TVS superchargers first appeared in Australia on the TRD Aurion and then showed up at the 2007 SEMA show in Las Vegas on a Roush Mustang and recently GM announced it would utilize the Eaton Twin Vortices Series  supercharger on the 2009 Corvette ZR1 and 2009 Cadillac CTS-V.
Eaton Twin Vortices Series Family
Eaton TVS superchargers are available in a variety of sizes based on the amount of air they process per revolution to coincide with engine displacement. Download a Dimensions and Displacement chart.
Eaton TVS Performance Maps
Eaton supercharger performance is measured by thermal efficiency which takes into consideration Pressure Ratio and Air Flow. The results are then mapped and compared against customer requirements to determine the optimal size unit. Download the Eaton Twin Vortices Series Performance Maps.
 
Loading Please wait..