Seismic Qualified

Eaton's Cutler-Hammer electrical distribution and power control equipment has been seismic tested and exceeds the requirements contained in the International Building Code (2006) and the California Building Code (2007).

Eaton is highly experienced in the design, manufacture and seismic certification of electrical distribution equipment to meet the most rigorous seismic standards. Eaton continues to conduct a comprehensive program to verify the seismic acceptability of our entire family of electrical equipment for applications requiring certification to the IBC and CBC requirements. Starting more than 10 years ago, several hundred different assemblies representing all product lines were successfully tested and verified to seismic levels higher than the maximum seismic requirements specified in the IBC and CBC. The equipment maintained structural integrity and demonstrated the ability to function before and immediately after the seismic tests.

This achievement, an industry first, is consistent with Eaton's commitment to produce the most reliable equipment, exceeding present and future requirements.

RELATED INFORMATION

Seismic Qualified Equipment Launch 'n Learn - May 2009
Fred Paul, Application Engineer, discussing seismic qualified equipment and the applicable codes and standards.

Seismic White Paper - Earthquake requirements and seismic capabilities for Eaton's electrical distribution and control equipment
A comprehensive document that highlights Eaton's efforts to meet and exceed earthquake requirements for its distribution and control equipment.

Seismic Certificates
Eaton's electrical distribution & power control equipment has been seismic tested and exceeds the requirements contained in the 2006 International Building Code and the 2007 California Building Code.

Seismic Bolt-Down Requirements
The following information provides seismic bolt down requirements for Eaton's Cutler-Hammer manufactured dry type transformers.

DTDT Center of Gravity
Center of gravity for dry-type ventilated transformers rated 30 - 300 KVA. Includes frames 910A, 912A, 914B, 915B, 916A, 917, and 918A.

Seismic Specification Template
This link provides a template for use in seismic specifications.