|
|
Power Distribution Space Saving Solutions
|
|
|
MEF Front Accessible Switchgear – MV
Metal Enclosed Front Accessible switchgear provides space savings of over 50% compared to traditional Metal Clad Switchgear. Perfect for both retrofit and new construction.
|
|
|
Combines the robustness of UL1558 low voltage switchgear with the flexibility of UL891 switchboard design. The Magnum DS Front Accessible Switchgear offering allows mounting against a wall, or in other tight locations, where a standard rear-accessible switchgear line-up would not normally fit.
|
|
|
Integrated Facility System (IFS)
Integrate distribution switchboards, dry-type distribution transformers, and panelboards into a single, factory pre-engineered, pre-wired system to save over 50% of floor space required for traditional “stick built” installations. Also dramatically reduces on-site installation and wiring.
|
|
|
Integrated Power Assembly
Combines transformer primary and secondary protective devices in a single section to provide significant floor space reduction compared to typical substation designs.
|
|
|
Unitized Power Centers
Combines an MVS primary disconnect switch, a ventilated dry-type transformer, and Pow-R-Line 4 secondary distribution devices in a compact, factory-assembled unit. Front accessibility allows against-the-wall mounting.
|
|
|
The IT. MCC incorporates 24V dc based control circuit design and the most space efficient NEMA electromechanical starter in the industry. The ability to package a wide range of solid-state products including SV9000 drives, IT. Solid-State Reduced Voltage Starters and PLCs meets the most demanding user process needs.
|
|
|
Low Voltage Busway
Busway is a space savings solution when compared to cable and conduit. Busway has a very compact cross sectional area and occupies far less space than multiple conduits with cable.
|
|
|
Busway In-Line Meter Main PTO
Integrates a main disconnect with the busway as a space savings solution for tenant metering in high rise applications.
|
|
|
Power Quality Space Saving Solutions
|
|
|
Powerware Three-Phase UPS
With footprint being such an important component of the decision making process in the evaluation and purchase of a UPS, Eaton has developed an impressive Powerware UPS lineup featuring minimal footprint requirements and maximum power density. Our Powerware UPS footprint portal is a repository of information, including white papers and important space-saving considerations. Visit the portal to request a lunch and learn session from a Powerware representative or to get a free t-shirt.
|
|
|
Powerware BladeUPS
Revolutionary power quality solution, expandable power protection from 12 kW to 60 kW in a single industry standard 19-inch rack. The BladeUPS can be deployed in a number of configurations from a distributed architecture (one in every rack), to end of row, to a central system.
|
|
|
Bus Mounted Clipper TVSS System
Eaton's Clipper Power Systems (CPS), Visor series, is a leading-edge surge suppression system designed to be fully integrated on new panels or retrofitted to existing panels. The Visor offers a wide variety of surge current ratings, monitoring features, and enclosure options and is a safe, smart and compact surge protective device.
|
|
|
Industrial Control Space Saving Solutions
|
|
|
Series G Molded Case Circuit Breakers
New Space-Saving, Globally Listed Series G Line of MCCBs Covers 15 through 2500 Amperes. Advancements in arc interruption allow high performance in smaller sizes. 1/3 less panel space is needed for new Series G Frames up through 630 amperes (compared to Series C and most competitive offerings).
|
|
|
IT. Motor Starters
Eaton's Intelligent Technologies ( IT.) Electro-Mechanical line of Contactors and Starters have greatly increased functionality, significantly reduced size, and utilize the benefits of 24 V DC control.
|
|
|
Intellipass Enclosed Bypass Drive
The IntelliPass is an intelligent drive integrated with a reliable bypass configuration and Intelligent Technologies contactors. This combination provides the world’s smallest drive and bypass package. An Intellipass enclosed bypass drive package is typically 70% lighter and has a footprint that is 1/3 the size of other typical bypass drive offerings.
|
|
|
Ampgard SC 9000
Ampgard SC 9000 Medium Voltage Adjustable Frequency Drive is a fully integrated AFD. The innovative patented design, utilizing Cutler-Hammer Ampgard Medium Voltage Control technology, allows the SC 9000 to offer the smallest footprint in the industry.
|