ATC-600 CONTROL

The BI series automatic transfer switch with the fully featured ATC-600 open transition controller is designed to excel in applications where total system coordination must be accomplished while achieving a high level of withstand, interrupting, and closing performance. Service, inspection, and testing may be performed while maintaining constant power to the load.

Features, Benefits and Functions

  • Magnum power switch and breaker components designed to meet UL standards.
  • High withstand, interrupting and closing ratings.
  • Fastest switching time available (under 3 cycles).
  • Mechanical and electrical interlocks.
  • Drawout cassette design.

Equipment Ratings

  • Ratings available from 200 - 5000 amps.
  • Available up to 600Vac.
  • 2, 3, or 4 pole.
  • Enclosures - NEMA 1, 3R.
  • Optionally Rated as Suitable for Service Entrance Equipment - no additional disconnect required.

Standards and Certifications

  • Meets or exceeds all applicable standards.
  • UL 1008, UL 891, UL 489, CSA, UBC and BOCA Seismic Zone 4, NFPA 110 and 99 (with certain options), EGSA 100S, NEMA ICS10, NEC Articles 517, 700, 701 and 702, ISO 9001, ISO 9002.
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..