Magnum Floor Mount Transfer Switches
Eaton's Magnum Transfer Switches are designed for a variety of standby power applications for critical and non-critical loads. They monitor both normal and emergency power sources. In the event of a normal power interruption, these switches will automatically transfer the load circuits to the emergency power source. Once normal power has been restored, the process will reversed.
Eaton Magnum Transfer Switches meet or exceed all industry standards for endurance, reliability, and performance. They are listed under Underwriters Laboratories UL 1008 Standard for Transfer Switch Equipment. With certain options, they also comply with Source 2 and standby system requirements as defined in NFPA 99 for health care facilities.
Features
- UL 1008 listed
- Fastest switching times available (<3 cycles)
- High withstand ratings
- Full 30-cycle short time withstand capability
- Safe manual transfer under load
- Multi-tap voltage selection plug
- Integral service entrance capability
- Integral overcurrent protection capability
- Drawout capability
- Stored energy switching device
- Rear, side, and top cable access
- Ability to test power switching devices in test position
- Contact wear indication
- Magnum insulated case devices
- Programmable microprocessor controller with keypad entry and display
- Communications capable
- NEMA1 and 3R enclosures
- Seismic Zone 4 Qualified (BOCA, CBC, IBC, UBC)