AGSWITCH

The Agswitch is designed with a feature package specifically for agricultural standby power systems.

Features, Benefits and Functions

  • Molded case switching devices designed specifically for UL 1008
  • High withstand, interrupting and closing ratings
  • Safe manual operation under full load
  • 3-phase close differential undervoltage sensing of normal source
  • Three levels of interlocking; (2) mechanical and (1) electrical

Equipment Ratings

  • Ratings available from 30 through 800 amps
  • 240Vac single phase and 208Vac three phase systems
  • 2, 3, or 4 pole
  • Enclosure - NEMA 3R
  • Optionally Rated as Suitable for Service Entrance Equipment - no additional disconnect required

Standards and Certifications

  • Meets or exceeds all applicable standards
  • UL 1008, UL 489, CSA, UBC and BOCA Seismic Zone 4, NFPA 110 and 99 (with certain options), EGSA 100S, NEMA ICS10, NEC Articles 517, 700, 701 and 702, ISO 9001, ISO 9002
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..