Peaking Switches are designed as a cost-effective retrofit solution to convert existing transfer switches into full time capable paralleling systems.
Features, Benefits and Functions
Insulated case switching devices (800A to 4000A) and contactor based switching devices (400 and 540A) designed specifically for UL 1008.
High withstand, interrupting and closing ratings.
Isochronous Load Sharing
Modbus and Lonworks communications included as standard.
Reduces or eliminates Peak service penalties.
Equipment Ratings
Ratings available from 400 – 4000 amps.
Available up to 600Vac.
2, 3, or 4 pole.
Enclosures – NEMA 1.
Standards and Certifications
Meets or exceeds all applicable standards.
UL 1008, UL 489, UL 508, UL 891, CUL, CSA, UBC and BOCA Seismic Zone 4, NFPA 110 and 99 (with certain options), EGSA 100S, NEMA ICS10, NEC Articles 517, 700, 701 and 702, ISO 9001, ISO 9002.