VINTAGE AND OTHER SWITCHES
Special Transfer Switches
Closed Transition Soft Load Transfer Switches
Closed transition soft load transfer switches with active generator control allow the load to be gradually and seamlessly transferred from one source to the other. Closed transition soft load transfer switches are an ideal solution for power availability, energy management, and generator set exercising applications.

Peaking Switch
With our peaking switches facility managers can avoid potential demand rate spurcharges during peak power usage. They can also take advantage of utility sponsored curtailment programs by paralleling with the utility source and "peak shaving" to allow the generator set to handle all, or a portion of the facility's load.

Peaking switches are designed as a retrofit solution to work in tandem with existing transfer switch installations to provide full time capable load sharing systems.

AGSwitch
The AGswitch is designed with a standard feature package specifically for agricultural standby power systems.

GenSwitch
The Genswitch is designed with a feature package specifically for basic standby power systems.

Wall Mount Maintenance Bypass Switch
The MB series maintenance bypass switches are designed to provide a simple and effective method for bypassing uninterruptable power supplies (UPS) while providing continuous power to critical computer loads. A Maintenance Bypass Switch is a requirement on every UPS system in order to accommodate the maintenance and testing of the UPS system.
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..