|
|
|
ATS WITH ATC-300 CONTROL
 |
Interactive ATC-300 & Breaker Demonstration Click the Play button to see the ATC-300 Controller and Breaker in action. |
 |
Interactive ATC-300 & Contactor Demonstration Click the Play button to see the ATC-300 Controller and Contactor in action. |
The AT series automatic transfer switch with ATC - 300 control is engineered to provide the utmost in flexibility, reliability, and value in a compact user - friendly package. It monitors both normal and standby power sources. In the event of a primary power source interruption these switches will automatically transfer the load circuits to the standby power source. Once primary power has been restored the process is automatically reversed. The ATC-300 controller provides a full range of standard features. Combined with a wide selection of available options these switches are ready to address the needs of any system. Features, Benefits and Functions
- Molded case switching devices designed specifically for UL 1008
- High withstand, interrupting and closing ratings.
- Safe manual operation under full load.
- 3 -phase close differential undervoltage sensing of normal source.
- Three levels of interlocking; (2) mechanical and (1) electrical.
Equipment Ratings
- Ratings available from 30 through 1000 amps.
- Operates all systems voltages from 120 and 600 Vac
- 2, 3, or 4 pole
- 50 or 60 Hz
- Enclosures - Open, NEMA 1, 3R, and 12
- Wall Mount
- Integral TVSS
Standards and Certifications
- Meets or exceeds all applicable standards.
- UL 1008, UL 1087, UL 489, NEC articles 517, 700, 701, and 702 ANSI/NFPA 70, NFPA 76A.
- NFPA 110 and 99 (with certain options).
|
|
|
 Loading Please wait..
|
|