|
|
|
WALL MOUNT TRANSFER SWITCHES
Wall Mount Transfer Switches
Eaton's Cutler-Hammer Wall-Mount Transfer Switches are designed for a variety of standby power applications for critical loads. With available automatic, non-automatic and manual transfer modes, they provide flexibility, reliability and value in a compact package. Wall-Mount Transfer Switches meet or exceed all industry standards for endurance, reliability and performance. They are listed under Underwriters Laboratories UL 1008 Standard for Transfer Switch Equipment and optionally available as suitable for emergency and standby systems as defined in NFPA 99 for health care facilities. Electrical Ratings - Automatic Transfer Switches
- Molded case and circuit breaker 30 - 1000 amperes.
- 2-Position Contactors 100, 200, 320, 400 and 600 amperes.
- 3-Position Contactors 100, 200, 300, 400, 600, 800, 1000 and 1200 amperes.
Note: For 3-position contactors, contact factory.
- 2-, 3- or 4-poles.
- Up to 600 Vac, 50/60 Hz.
- NEMA 1, 3R, 12, open enclosures
- Suitable for emergency and standby systems (all loads).
- CSA C22.2 No. 178 certified.
Standard Features
- Auxiliary relay contacts
- Switch position indication contacts
- Source 1 & Source 2 sensing
- Pre-transfer signal contacts 1NO/1NC
- Go to Emergency (Source 2)
- Seven field programmable time delays
- LCD-based display for programming, system diagnostic and Help message display
- Mimic diagram with source available and connected LED indication
- System test pushbutton
- Programmable plant exerciser
- Safe manual operation under full load with permanently affixed operating handle
- Monitor Utility and Generator power source voltages and Generator power source frequency
- Provides undervoltage protection of the Utility and Generator power sources
- Provides underfrequency and overfrequency protection of the Utility and Generator power source
- Provides faceplate source status indications
|
|
|
 Loading Please wait..
|
|