Federal Pacific

Retrofit kits represent a cost-effective alternative to replacing the complete switchgear assembly of usable breakers and structures. They reduce costly downtime by increasing system reliability.


General Information
Digitrip Trip Unit Retrofit Kits
Tab 17 - Switchgear Aftermarket Solutions
Tab 23 - Engineering Services & Systems Aftermarket Solutions
   
   
Instructions
Digitrip Retrofit System for Federal Pacific FP-50 (1600A)
Digitrip Retrofit System for Federal Pacific FPS-50 (1600A)
Digitrip Retrofit System for Federal Pacific FPS-75 (3000A)
Digitrip Retrofit System for Federal Pioneer FP25 Molded Back Plate Breakers
Digitrip Retrofit system for Federal Pioneer FP25 Molded Back Plate Breakers
Digitrip Retrofit System for FP-25 and FP-50
Digitrip Retrofit System for the Federal Pacific 100-HF (Canadian)
Digitrip Retrofit System for the Federal Pioneer 25-H(L)-2, 30-H(L)-3, and 30-3 Breakers