Digitrip RMS trip unit retrofit kits are fully engineered, field installable kits that enable the user to completely replace an existing tripping system. Digitrip RMS trip unit retrofit kits provide true RMS sensing, the most accurate and current state-of-the-art technology for measuring amperage loads. True RMS sensing removes the possibility of false tripping due to harmonic distortion of the power waveform and enables greater accuracy in selective coordination of the power distribution system. The microprocessor-based Digitrip trip unit also allows communications for remote monitoring to a host computer or local Assemblies Electronic Monitor (AEM) via the integrated Monitoring Protection and Control Communications (PowerNet) system. Digitrip Retrofit Trip Units are available for low voltage power breakers manufactured by ABB, Allis-Chalmers, Federal Pacific, General Electric, ITE, Roller-Smith, Siemens, and Westinghouse.
For application support and pricing please call 800-937-KITS