A specific type of circuit breaker, used to switch and protect the lowest common distribution voltage in an electrical system. Generally used in a loadcenter, panelboard, or similar device. Eaton's Cutler-Hammer line of miniature circuit breakers are available with a wide selection of accessories, including shunt trips, and can be custom modified to meet special application requirements.
HQP, BA, QC, GFXB, GFXBB, GFXBC
QUICKLAG International Circuit Breakers
- Plug-On Type HQP
- Bolt-On Type BA
- Cable-In/Cable-Out Type QC
QUICKLAG International Ground Fault Circuit Breakers
- Plug-On Type GFXB
- Bolt-On Type GFXBB
- Cable-In/Cable-Out Type GFXBC
Standards and Certifications
QUICKLAG International Circuit Breakers
- Built and test certified to BS3871, Pt. 1
- 50/60 Hz, 40°C
QUICKLAG International Ground Fault Circuit Breakers
- Built and test certified to BS3871, Pt. 1; BS3871, Section 31-C; BS4293
- 50/60 Hz, 40°C; 30 mA sensitivity
WMT Din Rail Circuit Breakers
Cable-in/Cable-Out Type WMT
Standards and Certifications for WMT Din Rail Circuit Breakers
- Built and test certified to UL 489, 489A, CSA 22.2, 5-02
- 60 hz, 40 C