INDUSTRIAL MINIATURE CIRCUIT BREAKERS

Industrial - Quicklag
Quicklag is the largest and most complete family of industrial thermal magnetic miniature circuit breakers. They provide the exclusive feature of steel frame calibration and arc chutes in every pole. Quicklag circuit breakers are provided in ranges from 5 to 125 amperes continuous in one, two, and three-pole configurations.

Industrial - Quicklag Ground Fault
Quicklag Industrial miniature circuit breakers are for the protection of people and equipment from ground fault currents. The breakers are available from 15A to 50A as Plug-on, Bolt-on and Cable-in/Cable-out types. Ground Fault protection is either 5 mA (personnel protection) or 30 mA (equipment protection.)

Accessories
Industrial - Quicklag miniature circuit breaker accessories for bolt-on, plug-on, cable-in/cable-out, and ground fault circuit breakers.

CONFIDENTIAL CONTENT

This section contains information for internal company use only. You can view this content because you are currently connected to the Eaton network. Please do not share this information with people outside of the company.

 
ALL PRODUCTS
1 
2 
3 
Technical Documents
Find additional information about circuit protection

Loading Please wait..