LOW VOLTAGE POWER BREAKERS

Eaton provides comprehensive power circuit breaker solutions to meet the demands of power distribution systems worldwide.

  • UL1066 Low Voltage Power Circuit Breakers
  • IEC 947-2 Air Circuit Breakers
  • Family Ratings:
    • Up to 690 Vac
    • 200 to 6300 Amps Continuous
    • 42kA to 200 kA Interrupting

Series NRX Low Voltage Power and Air Circuit Breaker

  • UL 1066, UL 489, IEC
  • Up to 690 Vac
  • 630 – 1600 Amps Continuous
  • Interrupting rating 65kAIC
  • Short Time Withstand Rating 42kAIC

Magnum DS UL1066 Low Voltage Power Circuit Breakers

  • Up to 635 Vac
  • 200 to 6000 Amps Continuous
  • 42kA to 200 kA Interrupting
  • Short Time Withstand up to 100kA

Magnum SB UL1066 Insulated Case Circuit Breakers

  • Switchboard Class
  • Up to 635 Vac
  • 200 to 6000 Amps Continuous Current
  • 50kA to 150kA Interrupting Ratings
  • Short Time Withstand up to 100kA


Magnum IEC 947-2 Air Circuit Breakers

  • Up to 690 Vac
  • 200 to 6300 Amps Continuous
  • 42kA to 100 kA Interrupting
  • Short Time Withstand up to 100kA


DS-II UL1066 Low Voltage Power Circuit Breakers

  • Up to 635 Vac
  • 200 to 5000 Amps Continuous
  • 42kA to 200 kA Interrupting
  • Short Time Withstand up to 100kA


Aftermarket

  • SPB UL489 Molded Case Circuit Breakers
  • Vintage Power Circuit Breaker Solutions
  • Retrofit Kits
  • Renewal Parts
 
ALL PRODUCTS
1 
2 
3 
Technical Documents
Find additional information about circuit protection

Loading Please wait..