The primary function of a circuit breaker is to protect the wire from overheating (referred to as an overload) and fault current) (referred to as short circuits).

Close

 
LOADCENTER CIRCUIT BREAKERS

Generally used in loadcenters, panelboards, or similar device for electrical circuit protection. Eaton's Cutler-Hammer line of miniature loadcenter circuit breakers are available for a wide range of applications. The addition of Arc-Fault Circuit Interrupters (AFCI) represents a major improvement in electrical fire safety.

  • Type CH 3/4" Circuit Breakers and Accessories for CH-Style Loadcenters
  • Type BR 1" Circuit Breakers and Accessories for BR-Style Loadcenters
  • Fire-Guard Type CH and Type BR Arc Fault Circuit Breakers (AFCI)
  • Type CH and Type BR Ground Fault Circuit Breakers (GFCB, GFCI)
 
ALL PRODUCTS
1 
2 
3 
Technical Documents
Find additional information about circuit protection

Loading Please wait..