G-FRAME

15 - 100 Amperes

Series C® G-Frame Molded Case Circuit Breaker
Cutler-Hammer Molded Case Circuit Breakers are designed to provide circuit protection for low voltage distribution systems.

Product Description

  • All two- and three-pole circuit breakers are of the common trip type. On all 3-phase Delta (240V) Grounded B phase applications, refer to Cutler-Hammer.
  • Single-pole circuit breakers, 15 and 20 amperes. Switching duty rated (SWD) for fluorescent lighting applications.
  • All G-Frame circuit breakers are suitable for reverse feed use.
  • HACR rated.
 
ALL PRODUCTS
1 
2 
3 
Technical Documents
Find additional information about circuit protection

Loading Please wait..

Demonstrations
Internal Accessory Installation

Tools
CAD Downloads
Codes and Standards
Competitor Cross Reference Tool
Counterfeiting
Gray Market
Knowledge Base
Time Current Curves